SEPG05.3.L.22
Item number:101172767

Product features
- Metal enclosure
- without mountings with 3 mounting holes Ø 22.3 mm
- 2 part enclosure
- Stand and wall mounting possible
- light alloy die-casting
- Ergonomic operation
- The terminal blocks and relay can be mounted in the inner part
- Operating panel suitable for at least 8 additional command devices and indicator lights
- Holes drilled under the cover and central hole Ø = 22,3mm
Please log in to see prices
Ordering data
Product type descriptionSEPG05.3.L.22
Article number (order number)101172767
EAN (European Article Number)4250116202911
eCl@ss number, version 12.027-37-12-19
eCl@ss number, version 11.027-37-12-19
eCl@ss number, version 9.027-37-12-19
ETIM number, version 7.0EC001260
ETIM number, version 6.0EC001260
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850EN ISO 13851
Housing materialAluminium
Housing coating materialpowder-coated
Gross weight4,430g
General data - Features
Suitable for EMERGENCY-OFF Yes
Mechanical data - Dimensions
Width494mm
Height184mm
Depth160mm
Ambient conditions
IP Degree of protectionIP65
Note
Note (General)Central part suitable for fitting of up to 10 additional command devices and indicator lights (Ø 22 mm)Optional: actuators with low actuating force
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/11/2026, 01:31