SEPLC05.2.3.1.22/95
Archive
Item number:101188797

Product features
- Emergency Stop button in metal version Ø 40 mm
- 2 black operating buttons (positioning parts) Ø 40 mm in Plasticdesign
- NOTICE: Available until 2015.12.31 (substitute: -)
- Aluminium enlosure
- Operating panel for additional command devices and indicator lights
- removable aluminium board W x H = 230 x 150 mm
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSEPLC05.2.3.1.22/95
Article number (order number)101188797
EAN (European Article Number)4250116203130
eCl@ss number, version 12.027-37-12-19
eCl@ss number, version 11.027-37-12-19
eCl@ss number, version 9.027-37-12-19
ETIM number, version 7.0EC001260
ETIM number, version 6.0EC001260
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850EN ISO 13851
Housing materialAluminium
Housing coating materialpowder-coated
Material of the sealing plateAluminium
Colour of the housingRAL 7004
Gross weight5,300g
General data - Features
Suitable for EMERGENCY-OFF Yes
Construction kit possible Yes
Number of Emergency Stop button1
Number of normally closed (NC)2
Number of normally open (NO)2
Number of operating push buttons (positioning parts)2
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, maximum1.5 mm²
Mechanical data - Dimensions
Width510mm
Height160mm
Depth175mm
Length x Width x HeightEmergency stop pushbutton: 40 mmOperating push buttons (positioning parts): 40 mm
Ambient conditions
IP Degree of protectionIP54
Ambient conditions - Insulation values
Rated insulation voltage Ui440 V
Electrical data
Thermal test current10A
Utilisation category AC-15250VAC
Utilisation category AC-158A
Utilisation category DC-1324VDC
Utilisation category DC-135A
Accessory
Recommendation (product combination)SRB 201ZHX3SRB200ZHX1SRB201ZH
Note
Note (General)1 NO/1 NC contact per unit, 1 NO/1 NC contact for Emergency-StopOptional: actuators with low actuating force
Note (Number of Emergency Stop button)Consisting of: 3SB3000-1GA11; 3SB3400-OB; 3SB3400-OCConsisting of: 3SB3000-1HA20; 3SB3400-OA
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/07/2026, 11:33