SEPLC05.2.L.22
Archive
Item number:101188796

Product features
- Aluminium enlosure
- without mountings with 3 mounting holes Ø 22.3 mm
- NOTICE: Available until 2015.12.31 (substitute: -)
- Operating panel for additional command devices and indicator lights
- removable aluminium board W x H = 230 x 150 mm
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSEPLC05.2.L.22
Article number (order number)101188796
EAN (European Article Number)4250116203147
eCl@ss number, version 12.027-37-12-19
eCl@ss number, version 11.027-37-12-19
eCl@ss number, version 9.027-37-12-19
ETIM number, version 7.0EC001260
ETIM number, version 6.0EC001260
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850EN ISO 13851
Housing materialAluminium
Housing coating materialpowder-coated
Material of the sealing plateAluminium
Colour of the housingRAL 7004
Gross weight4,730g
General data - Features
Suitable for EMERGENCY-OFF Yes
Mechanical data - Dimensions
Width510mm
Height160mm
Depth175mm
Ambient conditions
IP Degree of protectionIP54
Note
Note (General)Optional: actuators with low actuating force
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/06/2026, 03:34