SET SL 300-0240
Item number:101173283
Archive

Product features
- Robust design
- 2 Contacts
- Can be mounted on existing glue-spreading machines, veneering presses, etc.
- Various lengths available
Ordering data
Product type descriptionSET SL 300-0240
Article number (order number)101173283
eCl@ss number, version 12.027-27-06-90
eCl@ss number, version 11.027-27-06-90
eCl@ss number, version 9.027-27-06-90
ETIM number, version 7.0EC002887
ETIM number, version 6.0EC002887
Note (Ordering data)Note: The position switch with safety function is not included in delivery. The following variants can be selected: 1 NO/1 NC T3K 335-11Z-U90 - metal enclosure T3K 336-11Z-U90 - thermoplastic enclosure
General data
StandardsEN IEC 60947-5-1
Material of the latchingGlass-fibre, thermoplastic
Material of the profile stripAluminium
Side plate materialAluminium
Gross weight1,900g
Mechanical data - Dimensions
Width100mm
Height260mm
Length (L1)240mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +55 °C
Storage and transport temperature-20 ... +70 °C
Electrical data
Switching elementsee switch description
Switching principlesee switch description
Scope of delivery
Scope of deliveryFlap profileLatching
Scope of delivery of mounting materialSide platesSupporting profile
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/10/2026, 01:05