SET SL 300-2019
Item number:101179581
Archive

Product features
- Robust design
- 2 Contacts
- Can be mounted on existing glue-spreading machines, veneering presses, etc.
- Various lengths available
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSET SL 300-2019
Article number (order number)101179581
EAN (European Article Number)4030661445588
eCl@ss number, version 12.027-27-06-90
eCl@ss number, version 11.027-27-06-90
eCl@ss number, version 9.027-27-06-90
ETIM number, version 7.0EC002887
ETIM number, version 6.0EC002887
Note (Ordering data)Note: The position switch with safety function is not included in delivery. The following variants can be selected: 1 NO/1 NC T3K 335-11Z-U90 - metal enclosure T3K 336-11Z-U90 - thermoplastic enclosure
General data
StandardsEN IEC 60947-5-1
Material of the latchingGlass-fibre, thermoplastic
Material of the profile stripAluminium
Side plate materialAluminium
Mechanical data - Dimensions
Width100mm
Height260mm
Length (L1)2,019mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +55 °C
Storage and transport temperature-20 ... +70 °C
Electrical data
Switching elementsee switch description
Switching principlesee switch description
Scope of delivery
Scope of deliveryFlap profileLatching
Scope of delivery of mounting materialSide platesSupporting profile
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/09/2026, 15:21