SHGV/B01/217+BOWR
Item number:103000005

Product features
- Minimum actuating radius 350 mm
- Angled actuator
- Aluminium enlosure
- Protection class IP65
Ordering data
Product type descriptionSHGV/B01/217+BOWR
Article number (order number)103000005
EAN (European Article Number)4030661571065
eCl@ss number, version 12.027-27-26-03
eCl@ss number, version 11.027-27-26-03
eCl@ss number, version 9.027-27-26-03
ETIM number, version 7.0EC002593
ETIM number, version 6.0EC002593
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialAluminium / chromated steel
Housing coating materialpainted
Material of the cylinder lockSteel
Colour of the housingRed
Colour of the keySilver
Colour of key headSilver
Gross weight450g
General data - Features
Number of actuating directions4
Number of keys1
Mechanical data
Actuatorangled
Position of the Key selector switchcentered
Mechanical lifetime, minimum100,000Operations
Holding force FZh in accordance with EN ISO 141191,300N
Holding force Fmax, maximum1,750N
Latching force5N
Actuating speed, maximum0.2m/s
Key number217
Mechanical data - Dimensions
Length87mm
Width40mm
Height103mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Storage and transport temperature-40 ... +80 °C
Restistance to shock30 g / 18 ms
Resistant to vibrationResistance to vibration: 15 g / 10…200 Hz
Electrical data
Maximum switching frequency5/h
Other data
Note (applications)hinged safety guardremovable guardsliding safety guard
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/10/2026, 10:19