SLB 200-C04-1R
Item number:101138897
Archive

Product features
- Up to 2 light barrier pairs SLB 200 can be connected
- 1 safety contact
- 1 Signalling output
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSLB 200-C04-1R
Article number (order number)101138897
EAN (European Article Number)4030661281537
eCl@ss number, version 12.027-27-27-01
eCl@ss number, version 11.027-27-27-01
eCl@ss number, version 9.027-27-27-01
ETIM number, version 7.0EC001831
ETIM number, version 6.0EC001831
General data
StandardsEN IEC 61496-1EN IEC 61496-2EN ISO 13849-1
Housing materialGlass-fibre, reinforced thermoplastic
Reaction time, maximum30ms
Gross weight350g
General data - Features
Start inputYes
Feedback circuit
Yes
Automatic reset functionYes
Reset edge detectionYes
Integral system diagnostics, statusYes
Number of LEDs4
Number of safety contacts1
Number of signalling outputs1
| Safety classification |
StandardsEN IEC 61508
Performance Level, up tod
Category2
Safety Integrity Level (SIL), suitable for applications in2
Mission time20Year(s)
Mechanical data
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, maximum4 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Width45mm
Height84mm
Depth118mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of the installation spaceIP54
IP Degree of protection of clips or terminalsIP20
Ambient temperature+0 ... +50 °C
Storage and transport temperature-20 ... +80 °C
Resistance to vibrations10 ... 55 Hz, Amplitude 0.35 mm
Restistance to shock10 g / 16 ms
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4.8kV
Overvoltage categoryII
Degree of pollution3
Electrical data
Operating voltage24 VDC -20 % / +20 %
Rated operating voltage24VDC
Operating current180mA
Utilisation category AC-15250VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-132A
Time to readiness, maximum300ms
Switching frequency, maximum10Hz
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Status indication
Indicated operating statesRELAY, green: safety contact closedRELAY, red: safety contact open
Other data
Note (applications)Safety light barriers
Note
Note (General)In order to set for the desired mode of operation and number of light barriers connected, remove the front cover of the safety monitoring module. As supplied all switches are in Position 1.Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.Test push button (T): The test push button is connected to X13 and X14 in order to carry out a check of the light barrier monitoring function. The terminals X15 and X16 must be bridged.The required functions can be selected by means of the internal DIP switches.
DIP switch 1, Position 1With contactor control
DIP switch 1, Position 2Without contactor control
DIP switch 2, Position 1With start-/restart interlock
DIP switch 2, Position 2Without start-/restart interlock
DIP switch 3, Position 1Connection of 2 light barrier(s)
DIP switch 3, Position 2Connection of 1 light barrier(s)
Wiring example
Note (Wiring diagram)Contactor check: To monitor an external contactor, the feedback circuit is connected to X17 and X18. The terminals X19 and X20 must be bridged.Monitoring up to two pairs of light barrier devices and the power contactors using the SLB 200-C safety monitoring moduleStart push button (S): The start push button can be used to start the monitoring of the light barriers for a new start or after an interruption. The terminals X3 and X4 must be bridged. It is also possible to connect only one pair of light barrier devicesThe wiring diagram is shown for the de-energised condition.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 03/11/2026, 22:45