SLB 200-R31-21
Item number:101138922
Archive

Product features
- NOTICE: Not available! (Replacement: SLB240)
- Range 4 m
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSLB 200-R31-21
Article number (order number)101138922
EAN (European Article Number)4030661281728
eCl@ss number, version 12.027-27-27-01
eCl@ss number, version 11.027-27-27-01
eCl@ss number, version 9.027-27-27-01
ETIM number, version 7.0EC001831
ETIM number, version 6.0EC001831
General data
StandardsEN IEC 61496-1
Housing materialPlastic
Reaction time, maximum30ms
Note (Lateral force at bolt return)Only in combination with safety monitoring module
Gross weight28g
General data - Features
ReceiverYes
Integral system diagnostics, statusYes
| Safety classification |
Safety type in accordance with IEC 61496-12
Mechanical data
Range, protection field, minimum0m
Range, protection field, maximum4m
Wave length of the laserdiode880nm
Mechanical data - Connection technique
TerminationCable with connector M8
Terminal connector, RecipientConnector M8, 3-pole, with 10 cm cable
Mechanical data - Dimensions
Length of sensor18.8mm
Width of sensor30.8mm
Height of sensor50.3mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-10 ... +55 °C
Storage and transport temperature-20 ... +80 °C
Protection class0
Electrical data
Length of cable, maximum50m
Electrical data - Digital Output
Design of control elementsOnly in combination with safety monitoring module SLB 200-C
Status indication
Indicated operating statessoilingswitching condition
Accessory
Recommended safety switchgearSLB 200-C04-1R
Note
Note (Restart interlock)Only in combination with safety monitoring module
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/08/2026, 06:11