SLB 400-R50-21P
Item number:101146816
Archive

Product features
- NOTICE: Not available! (Replacement: SLB440)
- Range 15 m
- connector plug can be rotated
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSLB 400-R50-21P
Article number (order number)101146816
EAN (European Article Number)4030661286778
eCl@ss number, version 12.027-27-27-01
eCl@ss number, version 11.027-27-27-01
eCl@ss number, version 9.027-27-27-01
ETIM number, version 7.0EC001831
ETIM number, version 6.0EC001831
Approvals - Standards
CertificatesIFA
General data
StandardsEN IEC 61496-1
Housing materialPlastic
Reaction time, maximum25ms
Note (Lateral force at bolt return)Only in combination with safety monitoring module
Gross weight39g
General data - Features
ReceiverYes
Integral system diagnostics, statusYes
| Safety classification |
Safety type in accordance with IEC 61496-14
Mechanical data
Range, protection field, minimum0m
Range, protection field, maximum15m
Wave length of the laserdiode880nm
Mechanical data - Connection technique
TerminationConnector M12
Terminal connector, RecipientConnector plug M8, 4-pole, can be rotated
Mechanical data - Dimensions
Length of sensor63.5mm
Width of sensor17mm
Height of sensor50mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature+0 ... +60 °C
Storage and transport temperature-20 ... +80 °C
Protection class0
Electrical data
Length of cable, maximum100m
Electrical data - Digital Output
Design of control elementsOnly in combination with safety monitoring module SLB 400-C
Status indication
Indicated operating statessoilingswitching condition
Accessory
Recommended safety switchgearSLB 400-C10-1R
Note
Note (Restart interlock)Only in combination with safety monitoring module
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/09/2026, 10:11