SLC 430-E/R1132-30-RF-SYS
Item number:101207678
Archive

Product features
- NOTICE: Not available!
- miniature body
- Safety type 4 in accordance with IEC 61496-1
- Resolution 30 mm
- Protection field height from 236 mm … 1804 mm
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSLC 430-E/R1132-30-RF-SYS
Article number (order number)101207678
eCl@ss number, version 12.027-27-27-04
eCl@ss number, version 11.027-27-27-04
eCl@ss number, version 9.027-27-27-04
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
StandardsEN IEC 61496-1EN IEC 61496-2
Housing materialAluminium
Reaction time, maximum50ms
Gross weight1,800g
General data - Features
Restart interlock (manual reset)Yes
Beam coding available Yes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Number of safety contacts2
Number of beams40
| Safety classification |
StandardsEN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value1.26 x 10⁻⁸/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Detection ability for test bodies at v = 1.6 m/s30mm
Height of the protection field1,132mm
Range, protection field, minimum0.2m
Range, protection field, maximum3.5m
Wave length of the laserdiode880nm
Mechanical data - Connection technique
Length of cable5m
TerminationConnector
Terminal connector, RecipientCable with connector plug M8, 4-pole
Terminal, Connector, TransmitterCable with connector plug M8, 4-pole
Length of the connectable cable, maximum100m
Mechanical data - Dimensions
Length of sensor20mm
Width of sensor12mm
Height of sensor1,132mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +50 °C
Storage and transport temperature-10 ... +70 °C
Protection classIII
Electrical data
Switching voltage OSSD, HIGH signal24V
Electrical power consumption of the receiver4W
Electrical power consumption of the transmitter4W
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum4A
Design of control elementsp-type
Scope of delivery
Scope of deliveryEmitter + receiver, mounting angle
Accessory
Recommended safety switchgearNSR-0605
Note
Note (General)Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/07/2026, 18:04