SLC440AS-ER-0170-14
Item number:103007432

Product features
- Resolution 14 mm
- Range 0,3 … 7
- Safety type 4 in accordance with IEC 61496-1
- Integrated AS-Interface
- Protection field height 170 mm - 1770 mm
- Configurable blanking functions
- Integrated status indicator
Ordering data
Product type descriptionSLC440AS-ER-0170-14
Article number (order number)103007432
EAN (European Article Number)4030661447827
eCl@ss number, version 12.027-27-27-04
eCl@ss number, version 11.027-27-27-04
eCl@ss number, version 9.027-27-27-04
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
Approvals - Standards
CertificatesASi-SaWcULus
General data
StandardsCLC/TS 61496-2EN 50295EN IEC 61496-1EN IEC 62061EN ISO 13849-1
Working principleoptoelectronic
Housing materialAluminium
Reaction time, maximum13ms
Gross weight530g
General data - Features
Safety functionsYes
Blanking functionYes
7-segment displayYes
Integral system diagnostics, statusYes
Number of beams16
| Safety classification |
StandardsEN IEC 62061
Performance Level, up toe
Category4
PFH value5.17 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Safety type in accordance with IEC 61496-14
Mechanical data
Detection ability for test bodies at v = 1.6 m/s14mm
Height of the protection field170mm
Range, protection field, minimum0.3m
Range, protection field, maximum7m
Wave length of the laserdiode880nm
Mechanical data - Connection technique
TerminationConnector
Terminal connector, RecipientConnector plug M12, 5-pole
Terminal, Connector, TransmitterConnector plug M12, 4-pole
Mechanical data - Dimensions
Height of Receiver303mm
Length of sensor33mm
Width of sensor27.8mm
Height of the Sensor (Transmitter)283mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-10 ... +50 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 0.35 mm
Restistance to shock10 g / 16 ms
Protection classIII
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution2
Electrical data - AS Interface
Rated operating voltage18 ... 31.6 VDC (Protection against polarity reversal)
AS-i Current consumption, maximum50mA
Electrical data - AS-Interface specification
AS-i SpecificationSafety-Slave
AS-i Version V 3.0
AS-i Profile S-0.B.F.E
AS-i Input, Channel 1Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0 … DO 3No Function
AS-i Parameter bits, P0No function
AS-i Parameter bits, P1Low beam quality
AS-i Parameter bits, P2No function
AS-i Parameter bits, P3Internal device error (FID)
Note (AS-i Parameter bits)FID: periphery errorSet the parameter outputs to "1111" (0xF)
AS-i Input module address0
Note (AS-i Input module address)Preset to address 0, can be changed through AS-interface bus master or hand-held programming device
Electrical data - Auxiliary voltage
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
Power consumption, Receiver150mA
Power consumption, Transmitter75mA
Rated operating voltage24VDC
Fuse rating4A
Status indication
Note (LED switching conditions display)(1) green/red LED (AS-i duo LED): Supply voltage / communication error / slave address = 0 / periphery error detected
Note
Note voltage AUX DCstabilised PELV power supply
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/07/2026, 18:42