SLC440COM-ER-0410-14
Item number:103003896

Product features
- Safety type 4 in accordance with IEC 61496-1
- Status and diagnostics via App with bluetooth
- Automatic start or restart interlock
- active integrated set-up tool
- Process safety with highest availability
- User-friendly parameter setting, no tools required
- optional degree of protection IP69 with protective enclosure (accessories)
Ordering data
Product type descriptionSLC440COM-ER-0410-14
Article number (order number)103003896
EAN (European Article Number)4030661435046
eCl@ss number, version 12.027-27-27-04
eCl@ss number, version 11.027-27-27-04
eCl@ss number, version 9.027-27-27-04
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
Approvals - Standards
CertificatescULusTÜV
General data
StandardsEN IEC 61496-1EN IEC 61496-2
Note (Software Version)as of 2024 Version 4.0
Housing materialAluminium
Reaction time, maximum10ms
Gross weight720g
Bluetooth transmission power, maximum2µW
Bluetooth transmission frequency2.400 … 2.483GHz
Radiation emission level to EN 12198-1Category 0
Risk group classification of lamp systems to EN 62471free group
General data - Features
Restart interlock (manual reset)Yes
Integral system diagnostics, statusYes
Integral system diagnosticsYes
Number of fail-safe digital outputs2
Number of beams40
| Safety classification |
StandardsEN IEC 62061EN ISO 13849-1
Performance Level, up toe
Category4
PFH value8.05 x 10⁻⁹/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Safety type in accordance with IEC 61496-14
Mechanical data
Detection ability for test bodies at v = 1.6 m/s14mm
Height of the protection field410mm
Range, protection field, minimum0.3m
Range, protection field, maximum7m
Wave length of the laserdiode880nm
Mechanical data - Connection technique
TerminationConnector
Terminal connector, RecipientConnector plug M12, 5-pole
Terminal, Connector, TransmitterConnector plug M12, 4-pole
Length of the connectable cable, maximum100m
Mechanical data - Dimensions
Length of sensor33mm
Width of sensor27.8mm
Height of sensor451mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-10 ... +50 °C
Storage and transport temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz
Restistance to shock10 g, 16 ms, to EN 60028-2-29
Protection classIII
Electrical data
Operating voltage24 VDC -20 % / +20 % ((PELV) supply unit Imax 1.0 A, according to EN 60204 (power failure ≤ 20 ms))
Rated operating voltage24VDC
Rated operating current, Emitter200mA
Rated operating current, Receiver700mA
Electrical data - Control inputs
Designation, Control inputsRelease / restart interlock
Actuation time for manual start100 … 1500ms
Electrical data - Safety digital outputs
Designation, Safety outputsOSSD 1 and OSSD 2
Output current, (fail-safe output), maximum0.25A
Design of control elementsOSSD, short-circuit proof, p-type
Leakage current Ir, maximum1mA
Test pulse interval, typical750ms
Test pulse duration, maximum0.15ms
Classification ZVEI CB24I, SourceC2
Classification ZVEI CB24I, SinkC1C2
Load capacity, maximum0.05µF
Load inductance, maximum2H
NoteThe load inductance generates an induced voltage during the switch-off, which compromises the downstream components (sparkquenching element).
Switching voltage0 … 2 V (LOW)15 … 26.4 V (HIGH)
NoteAccording to EN 61131-2
NoteIn case of failure, the leakage current flows to the OSSD cable. The downstream control element must recognise this state as LOW. A safety PLC must detect this state.
LED status display - LED 01
LED statusOSSD ON, OSSD OFF, Restart interlock, Error, Parameter setting, Alignment kit, Indication of signal quality
LED positionReceiver
LED status display - LED 02
LED statustransmitting and status
LED positionEmitter
Other data
Note (applications)protective mode/automatic, restart interlock, setting mode
Pin assignment
ConnectionReceiver
PIN 124 VDC power supply
PIN 2OSSD 1 Safety output 1
PIN 30 VDC Power supply
PIN 4OSSD 2 Safety output 2
PIN 5Release/restart interlock Acknowledgement restart interlock
ConnectionEmitter
PIN 124 VDC power supply
PIN 2Do not connect a signal (do not wire)
PIN 30 VDC power supply
PIN 4Do not connect a signal (do not wire)
Scope of delivery
Scope of deliveryKit with 2 mounting angles
Accessory
Recommended safety switchgearSRB-E 301
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/08/2026, 09:26