SMS 3 50-50
Item number:101138355
Archive

Product features
- NOTICE: Not available! (Replacement: SMS 4 / SMS 5)
- Extremely robust version
- Modular switching mat system
- Special sizes are available on request
- Maintenance free
- 100% actuating surface
- Simple mounting
- Slip-free surface
- High resistance to chemicals
- No additional terminating resistor required
- No additional baseplate
- 4-wire connecting cable
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSMS 3 50-50
Article number (order number)101138355
EAN (European Article Number)4030661281223
eCl@ss number, version 12.027-27-34-02
eCl@ss number, version 11.027-27-34-02
eCl@ss number, version 9.027-27-34-02
ETIM number, version 7.0EC002887
ETIM number, version 6.0EC002887
Approvals - Standards
CertificatesTÜV
General data
StandardsEN ISO 13850
Material resistance (acids)good to excellent
Material of the surface/surface materialplastisol
Reaction time, maximum50ms
Gross weight6,000g
Mechanical data
Mechanical lifetime, minimum5,000,000Operations
Note (Mechanical lifetime)>> 1 million operations, EC prototype tested
Actuating force, maximum300N
Admissable load20N/mm2
Mechanical data - Connection technique
Length of cable6m
Terminationcable
Cable section, maximum4 x 0.75 mm²
Wire cross-section18AWG
Mechanical data - Dimensions
Length500mm
Width500mm
Height12mm
Ambient conditions
IP Degree of protectionIP67
Storage and transport temperature-20 ... +50 °C
Accessory
Recommended safety switchgearSRB 301HC/R,SRB 301HC/T
Notes - Chemical resistance
Material resistance (water)Excellent
Material resistance (alcohol)Good
Material resistance (Aldehyde)good to excellent
Material resistance (mineral acids)good to excellent
Material resistance (organic acids)good to excellent
Material resistance (paraffin)moderate to good
Material resistance (oil)Good
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/09/2026, 11:30