SRB-E-204PE
Item number:103008070

Product features
- Plug-in screw terminals with coding
- Input expander module
- 1 oder 2-channel control
- Monitoring of 4 sensors
- 2 Safety outputs
- 4 Signalling outputs
Please log in to see prices
Ordering data
Product type descriptionSRB-E-204PE
Article number (order number)103008070
EAN (European Article Number)4030661478494
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatesCCCcULusTÜV
General data
StandardsEN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 61508EN IEC 62061EN ISO 13849-1
Climatic stressEN 60068-2-78
Housing materialGlass-fibre reinforced thermoplastic, ventilated
Gross weight150g
General data - Features
Electronic FuseYes
Wire breakage detection Yes
Cross-circuit detectionYes
Removable TerminalsYes
Automatic reset functionYes
Earth connection detectionYes
Integral system diagnostics, statusYes
Integral system diagnostics, error codeYes
Number of LEDs7
Number of normally closed (NC)8
Number of normally open (NO)4
Number of safety digital outputs, Stop 02
Number of signalling outputs4
| Safety classification |
StandardsEN IEC 61508EN IEC 62061EN ISO 13849-1
Stop-Category0
| Safety classification - Fail-safe digital outputs |
Performance Level, up toe
Category4
PFH value2.66 x 10⁻⁹/h
PFD value2.42 x 10⁻⁵
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
Terminal designationsIEC/EN 60947-1
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
Tightening torque of Clips0.5Nm
Allowed type of cableflexiblesolid single-wire
Terminal (mechanical)Removable screw terminals
Mechanical data - Dimensions
Width22.5mm
Height98mm
Depth115mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of the installation spaceIP54
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +60 °C
Storage and transport temperature-40 ... +85 °C
Resistance to vibrations10 ... 55 Hz, Amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -20 % / +20 %
Ripple voltage10%
Rated operating voltage24VDC
Operating current125mA
Rated AC voltage for controls at DC minimum19.2VDC
Rated control voltage at DC, maximum28.8VDC
Electrical power consumption3W
Drop-out delay in case of power failure, typically10ms
Drop-out delay in case of emergency, typically10ms
Pull-in delay at automatic start, maximum, typically150ms
Switching frequency, maximum1Hz
Electrical data - Safety digital outputs
Voltage drop Ud, maximum0.5V
Leakage current Ir, maximum1mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-122A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-132A
Electrical data - Digital inputs
Conduction resistance, maximum40Ω
Electrical data - Digital Output
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.1A
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Status indication
Indicated operating statesBaustein-StatusFault codesInternal operating voltage Ui
Other data
Note (applications)Emergency-Stop buttonhinged safety guardPull-wire emergency stop switchesSafety light curtainSafety sensor
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/10/2026, 17:15