SRB-E-301MC20
Item number:103026799

Product features
- 1 signal contact in series
- Suitable for applications up to Cat. 4 / PL e und up to SIL 3
- 1 or 2 channel signal evaluation
- Start / feedback circuit monitoring
- Optionally with short-circuit recognition
- 3 safety contacts, stop category 0
Ordering data
Product type descriptionSRB-E-301MC20
Article number (order number)103026799
EAN (European Article Number)4030661517285
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatesCCCcULusIFA
General data
StandardsEN 60204-1EN 60947-5-1EN 62061EN ISO 13849-1IEC 61508
Climatic stressEN 60068-2-78
Housing materialGlass-fibre reinforced thermoplastic, ventilated
Gross weight175g
Clearances and creepage distancesEN 60664-1
General data - Features
Electronic FuseYes
Wire breakage detection Yes
Cross-circuit detectionYes
Removable TerminalsYes
Start inputYes
Feedback circuit
Yes
Automatic reset functionYes
Earth connection detectionYes
Integral system diagnostics, statusYes
Number of auxiliary contacts1
Number of LEDs5
Number of normally closed (NC)2
Number of Safety contacts, STOP 03
| Safety classification |
StandardsEN 62061EN ISO 13849-1IEC 61508
Stop-Category0
| Safety classification - Relay outputs |
Performance Level, up toe
Category4
Diagnostic Coverage (DC) Level> 99%
PFH value6.00 x 10⁻⁹/h
PFD value4.00 x 10⁻⁴
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Common Cause Failure (CCF), minimum65
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
MountingSnaps onto standard DIN rails to IEC 60715
Mechanical data - Connection technique
Terminal designationsEN 60947-1
Cable section, minimum0.2 mm², flexible0.2 mm², rigid0.25 mm², flexible with ferrule
Cable section, maximum2.5 mm², flexible2.5 mm², flexible with ferrule2.5 mm², rigid
Tightening torque of Clips0.5Nm
Allowed type of cableflexiblesolid single-wire
Terminal (mechanical)Removable screw terminals
Mechanical data - Dimensions
Width22.5mm
Height98mm
Depth115mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of the installation spaceIP54
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +65 °C
Storage and transport temperature-40 ... +85 °C
Note (Relative humidity)non-condensing
Resistance to vibrations10 ... 55 Hz, Amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Overvoltage categoryIII
Degree of pollution2
Rated insulation voltage Ui, Safe relay outputs250V
Rated impulse withstand voltage Uimp, Safe relay outputs4kV
Electrical data
Frequency range50Hz60Hz
Operating voltage24 VAC -15 % / +10 %
24 VDC -15 % / +20 %
24 VDC -15 % / +20 %
Ripple voltage10%
Rated operating voltage24VAC
Rated operating voltage24VDC
Electrical power consumption2.9W
Electrical power consumption5VA
Contact resistance, maximum0.1Ω
Note (Contact resistance)in new state
Drop-out delay in case of power failure, maximum50ms
Drop-out delay in case of "emergency stop", maximum10ms
Pull-in delay at automatic start, maximum120ms
Pull-in delay at RESET, typically20ms
Switching frequency, maximum0.3Hz
Material of the contacts, electricalAg-Ni, self-cleaning, positive drive
Electrical fuse rating, maximum1A
Bridging in case of voltage dips, typically40ms
Protection circuit, externA suitable protective circuit must be provided for inductive loads
Electrical data - Control inputs EDM
Designation, Contactor controls EDM (Feedback circuits)X2
Current consumption10mA
Cable length, maximum1,500 m with 1.5 mm²2,500 m with 2.5 mm²
Conduction resistance, maximum40Ω
Electrical data - Safety digital inputs
Designation, Safety inputsS12 and S22
Current consumption at 24 V10mA
Conduction resistance, maximum40Ω
Cable length, maximum1,500 m with 1.5 mm²2,500 m with 2.5 mm²
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-154A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-134A
Switching capacity, minimum10VDC
Switching capacity, minimum10mA
Switching capacity, maximum250VAC
Switching capacity, maximum6A
Fuse rating, Safe relay outputsSafety fuse 6 A slow blowSafety fuse 10 A quick blow
Noteexternal (Ik = 1000 A)to EN 60947-5-1
Designation, Safe relay outputs13-14, 23-24 and 33-34
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum24VDC
Switching capacity, maximum1A
Fuse rating, Relay outputs (auxiliary contacts)Safety fuse 1 A slow blowSafety fuse 1.5 A quick blow
Designation, Relay outputs (auxiliary contacts)41-42
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Status indication
Indicated operating statesInternal operating voltage UiPosition relay K1Position relay K2UB: Supply voltage on
Other data
Note (applications)Emergency-Stop buttonGuard systemhinged safety guardPull-wire emergency stop switchesSafety light barriersSafety light curtainSafety sensor
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/07/2026, 20:34