SRB206SQ 24V AC/DC
Item number:101173934
Archive

Product features
- 2 safety contacts, STOP 0
- 6 Signalling outputs
- Multi-evaluation of up to 6 safety guards
- Suitable for the signal processing of outputs with contact sensors
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionSRB206SQ 24V AC/DC
Article number (order number)101173934
EAN (European Article Number)4250116201877
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 61508EN IEC 62061EN ISO 13849-1
Climatic stressEN 60068-2-78
Housing materialGlass-fibre reinforced thermoplastic, ventilated
Gross weight400g
General data - Features
Electronic FuseYes
Wire breakage detection Yes
Cross-circuit detectionYes
Removable TerminalsYes
Start inputYes
Feedback circuit
Yes
Automatic reset functionYes
Reset edge detectionYes
Reset after disconnection of supply voltage Yes
Earth connection detectionYes
Integral system diagnostics, statusYes
Number of auxiliary contacts6
Number of LEDs4
Number of normally closed (NC)12
Number of safety contacts2
Number of signalling outputs6
| Safety classification |
StandardsEN IEC 60947-5-1EN IEC 61508
Stop-Category0
| Safety classification - Relay outputs |
Performance Level, stop 0, up tod
Category, Stop 03
Diagnostic Coverage (DC) Level, Stop 0> 60%
PFH value, Stop 02.00 x 10⁻⁷/h
Safety Integrity Level (SIL), Stop 0, suitable for applications in2
Mission time20Year(s)
Common Cause Failure (CCF), minimum65
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
Terminal designationsIEC/EN 60947-1
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
Tightening torque of Clips0.6Nm
Allowed type of cableflexiblesolid single-wire
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Width45mm
Height100mm
Depth121mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of the installation spaceIP54
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +45 °C
Storage and transport temperature-40 ... +85 °C
Resistance to vibrations10...55 Hz, Amplitude 0.35 mm, ± 15 %
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Overvoltage categoryIII
Degree of pollution2
Electrical data
Frequency range50Hz60Hz
Operating voltage24 VAC -15 % / +10 %
24 VDC -15 % / +20 %
24 VDC -15 % / +20 %
Ripple voltage10%
Rated operating voltage24VAC
Rated operating voltage24VDC
Operating current275mA
Rated AC voltage for controls, 50 Hz, minimum20.4VAC
Rated control voltage at AC 50 Hz, maximum26.4VAC
Rated AC voltage for controls, 60 Hz, minimum20.4VAC
Rated control voltage at AC 60 Hz, maximum26.4VAC
Rated AC voltage for controls at DC minimum20.4VDC
Rated control voltage at DC, maximum28.8VDC
Utilisation category AC-15230VAC
Utilisation category AC-156A
Utilisation category DC-1324VDC
Utilisation category DC-136A
Electrical power consumption3.6W
Electrical power consumption6.6VA
Contact resistance, maximum0.1Ω
Note (Contact resistance)in new state
Drop-out delay in case of "emergency stop", maximum30ms
Pull-in delay at RESET, typically50ms
Material of the contacts, electricalAgCdO, self-cleaning, positive drive
Electrical data - Digital inputs
Conduction resistance, maximum40Ω
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Status indication
Indicated operating statesInternal operating voltage UiPosition relay K1Position relay K2
Other data
Note (applications)Emergency-Stop buttonGuard systemPull-wire emergency stop switches
Note
Note (General)Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.
Wiring example
Note (Wiring diagram)A single failure in the sensors does not cause the safety to be lostAutomatic start: The automatic start is programmed by connecting the feedback circuit to the terminals X1/X3. If the feedback circuit is not required, establish a bridge.If more guard doors are monitored, they must be connected according to the wiring tableIf the single failure occurs, the safety function will be maintained. Some, although not all, errors will be recognised. An accumulation of unrecognised errors could cause the safety function to be lost.Input level: The example shows a 2-channel control of a guard door monitoring with two position switches, whereof one with positive break, external reset button (R); cross-wire monitoring and feedback circuit (H2)Relay outputs: Suitable for 2 channel control, for increase in capacity or number of contacts by means of contactors or relays with positive-guided contacts.The control recognises cross-short, cable break and earth leakages in the monitoring circuit.The wiring diagram is shown with guard doors closed and in de-energised condition.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 31/08/2026, 02:10