SRB207AN 24V
Item number:101170117

Product features
- Suitable for the signal processing of outputs with contact sensors
- 2 safety contacts, STOP 0
- 6 Signalling outputs
- Multi-evaluation of up to 6 safety guards
- Suitable for the signal processing of outputs with contact sensors
Please log in to see prices
Ordering data
Predecessor part number101177685
Product type descriptionSRB207AN 24V
Article number (order number)101170117
EAN (European Article Number)4250116201525
eCl@ss number, version 12.027-37-18-19
eCl@ss number, version 11.027-37-18-19
eCl@ss number, version 9.027-37-18-19
ETIM number, version 7.0EC001449
ETIM number, version 6.0EC001449
NoticeDiscontinued product
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 61508EN IEC 62061EN ISO 13849-1
Climatic stressEN 60068-2-78
Housing materialGlass-fibre reinforced thermoplastic, ventilated
Gross weight439g
General data - Features
Electronic FuseYes
Wire breakage detection Yes
Cross-circuit detectionYes
Removable TerminalsYes
Start inputYes
Feedback circuit
Yes
Automatic reset functionYes
Reset edge detectionYes
Earth connection detectionYes
Integral system diagnostics, statusYes
Number of auxiliary contacts1
Number of LEDs3
Number of safety contacts2
Number of Snap-in contacts, maximum6
Number of Snap-in contacts, minimum1
Number of signalling outputs6
| Safety classification |
StandardsEN IEC 60947-5-1EN IEC 61508
Stop-Category0
| Safety classification - Relay outputs |
Performance Level, up toe
Category3
Diagnostic Coverage (DC) Level> 99%
PFH value2.00 x 10⁻⁸/h
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Common Cause Failure (CCF), minimum65
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
MountingSnaps onto standard DIN rail to EN 60715
Mechanical data - Connection technique
Terminal designationsIEC/EN 60947-1
Cable section, minimum0.25 mm²
Cable section, maximum2.5 mm²
Tightening torque of Clips0.6Nm
Allowed type of cableflexiblesolid single-wire
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Width45mm
Height100mm
Depth121mm
Ambient conditions
IP Degree of protection of the enclosureIP40
IP Degree of protection of the installation spaceIP54
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +45 °C
Storage and transport temperature-40 ... +85 °C
Resistance to vibrations10...55 Hz, Amplitude 0.35 mm, ± 15 %
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Overvoltage categoryIII
Degree of pollution2
Electrical data
Frequency range50Hz60Hz
Operating voltage24 VAC -15 % / +10 %
24 VDC -10 % / +20 %
24 VDC -10 % / +20 %
Ripple voltage10%
Rated operating voltage24VAC
Rated operating voltage24VDC
Rated AC voltage for controls, 50 Hz, minimum20.4VAC
Rated control voltage at AC 50 Hz, maximum26.4VAC
Rated AC voltage for controls, 60 Hz, minimum20.4VAC
Rated control voltage at AC 60 Hz, maximum26.4VAC
Rated AC voltage for controls at DC minimum20.4VDC
Rated control voltage at DC, maximum28.8VDC
Electrical power consumption3W
Contact resistance, maximum0.1Ω
Note (Contact resistance)in new state
Drop-out delay in case of power failure, typically80ms
Drop-out delay in case of emergency, typically20ms
Pull-in delay at automatic start, maximum, typically100ms
Pull-in delay at RESET, typically20ms
Material of the contacts, electricalAgSn0. self-cleaning, positive drive
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15230VAC
Current, Utilisation category AC-156A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-136A
Switching capacity, minimum10VDC
Switching capacity, minimum10mA
Switching capacity, maximum250VAC
Switching capacity, maximum8A
Electrical data - Digital inputs
Conduction resistance, maximum40Ω
Electrical data - Digital Output
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.1A
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum24VDC
Switching capacity, maximum2A
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
Status indication
Indicated operating statesInternal operating voltage UiPosition relay K1Position relay K2
Other data
Note (applications)Emergency-Stop buttonGuard systemPull-wire emergency stop switchesSafety sensor
Note
Note (General)Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.
Wiring example
Note (Wiring diagram)Automatic start: The automatic start is programmed by connecting the feedback circuit to the terminals X1/X3. If the feedback circuit is not required, establish a bridge.Monitoring 6 guard door(s), each with a magnetic safety sensor of the BNS rangeStart button (S) with edge detectionThe feedback circuit monitors the position of the contactors K3 and K4.The wiring diagram is shown with guard doors closed and in de-energised condition.To secure 6 guard doors up to PL d and Category 3
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/09/2026, 19:22