SVM1/101-6/116/E
Item number:103000981

Product features
- Key-operated selector switch interlocking device with 6 keys
- Stainless steel enclosure
Ordering data
Product type descriptionSVM1/101-6/116/E
Article number (order number)103000981
EAN (European Article Number)4030661570495
eCl@ss number, version 12.027-37-12-90
eCl@ss number, version 11.027-37-12-90
eCl@ss number, version 9.027-37-12-90
ETIM number, version 7.0EC001029
ETIM number, version 6.0EC001029
Note (Ordering data)Note: In the order/enquiry, the required key bitting numbers "x1x" (primary cylinder) and "x2x" (secondary cylinder) must be indicated (e.g. SVM1/111-6/222/E)! If no lock number is indicated in the order/inquiry, we will supply a lock number at our discre
General data
StandardsEN ISO 13849-1EN ISO 14119
Working principlemechanical
DesignMounting plate
Housing materialStainless steel
Housing coating materialpainted
Material of the latching boltBrass
Colour of the housingSilver
Colour of the keySilver
Colour of key headSilver
Gross weight2,600g
General data - Features
Front plate mountingYes
Number of keys6
| Safety classification |
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Mechanical lifetime, minimum100,000Operations
Key number of primary key101
Key number of secondary key116
Mechanical data - Dimensions
Length180mm
Width120mm
Height52.5mm
Ambient conditions
IP Degree of protectionIP40
Ambient temperature-25 ... +50 °C
Electrical data
Maximum switching frequency5/h
Scope of delivery
Scope of deliverySVM with 6 secondary key and 1 emergency key, without primary key
Accessory
Recommendation (product combination)SHGVSVE
Note
Note (General)See figure: Primary key in pos. 2: primary key not withdrawable, secondary key withdrawable
Primary key in pos. 1: primary key withdrawable, secondary key not withdrawable
Primary key in pos. 1: primary key withdrawable, secondary key not withdrawable
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/11/2026, 10:54