SZ201-2
Item number:103064844

Product features
- Suitable for mounting inside and outside of the hazardous area
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
- Lockout tag with 6 circular holes
Please log in to see prices
Ordering data
Product type descriptionSZ201-2
Article number (order number)103064844
EAN (European Article Number)4030661686721
General data
Material of the operatorsPlastic, glass-fibre reinforced thermoplastic
Colour of the operating elementRed
Gross weight72g
Material of the holderGlass-fibre, reinforced thermoplastic
Colour of the holderBlack
Mechanical data - Dimensions
Length102mm
Width20mm
Height34.5mm
Diameter hole8.8mm
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/10/2026, 08:18