T. 454-22Z-H
Item number:133013113

Product features
- Cast iron enclosure, 2K paint
- Exterior parts made of stainless steel
- 2 switching angles (prewarning, deactivation)
Please log in to see prices
Ordering data
Product type descriptionT. 454-22Z-H
Article number (order number)133013113
EAN (European Article Number)8905236108211
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialGrey cast iron, galvanised
Housing coating materialchromated
Gross weight1,895g
Mechanical data
Mechanical lifetime, minimum10,000,000Operations
Contact openingmax. 2 x 6 mm
Actuation directioneach time 60° right-hand side and left-hand side rotation
Actuating speed, minimum1mm/min
Actuating speed, maximum1m/s
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, maximum13AWG
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length of sensor64mm
Width of sensor118mm
Height of sensor153mm
Diameter of the ISO-threadM4
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-40 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Rated operating voltage400VAC
Operating current4,000mA
Utilisation category AC-15230VAC
Utilisation category AC-154A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching principleSlow action, double break
Maximum switching frequency3,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/08/2026, 07:32