Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. M 330 roller lever 8H
  2. T/M 330 roller lever 8H
T/M 330 roller lever 8H

T/M 330 roller lever 8H

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°
23 Products
MV8H 330-11Y-RVA

MV8H 330-11Y-RVA

Item no. 131057679

Position switch

MV8H 330-11Y-AUNI

MV8H 330-11Y-AUNI

Item no. 131057686

Position switch

MV8H 330-11Y-RMS

MV8H 330-11Y-RMS

Item no. 131094618

Position switch

MV8H 330-11Y-A-RVA

MV8H 330-11Y-A-RVA

Item no. 131103044

Position switch

MV8H 330-11Y-A-RMS

MV8H 330-11Y-A-RMS

Item no. 131103045

Position switch

MV8H 330-11Y-A-M20

MV8H 330-11Y-A-M20

Item no. 131154017

Position switch

MV8H 330-11Y-M20

MV8H 330-11Y-M20

Item no. 131167334

Position switch

MV8H 330-11Y-A-1366

MV8H 330-11Y-A-1366

Item no. 131155140

Position switch

MV8H 330-11Y-M20-1366

MV8H 330-11Y-M20-1366

Item no. 131160613

Position switch

TV8H 330-11Y-1903

TV8H 330-11Y-1903

Item no. 131099849

Position switch

MV8H 330-11Y-RVA -1164

MV8H 330-11Y-RVA -1164

Item no. 131057690

Position switch

MV8H 330-11Y-1202-2

MV8H 330-11Y-1202-2

Item no. 131057692

Position switch

MV8H 330-11Y-A-1064

MV8H 330-11Y-A-1064

Item no. 131095820

Position switch

MV8H 330-11Y-1837-2

MV8H 330-11Y-1837-2

Item no. 131096129

Position switch

MV8H 330-11Y-A-1792-3

MV8H 330-11Y-A-1792-3

Item no. 131096208

Position switch

MV8H 330-11Y-AUNI-1366

MV8H 330-11Y-AUNI-1366

Item no. 131057687

MV8H 330-11Y-981

MV8H 330-11Y-981

Item no. 131057698

Position switch

MV8H 330-11Y-1202-1

MV8H 330-11Y-1202-1

Item no. 131057707

Position switch

MV8H 330-11Y-A-1789-2

MV8H 330-11Y-A-1789-2

Item no. 131100336

Position switch

MV8H 330-11Y-AUNI-U180-1366

MV8H 330-11Y-AUNI-U180-1366

Item no. 131127895

Position switch

MV8H 330-11Y-1020-1

MV8H 330-11Y-1020-1

Item no. 131151123

MV8H 330-11Y-1172

MV8H 330-11Y-1172

Item no. 131158902

Position switch

MV8H 330-11Y-U180-M20-1366

MV8H 330-11Y-U180-M20-1366

Item no. 131169940

23 results found