T2L 035-11Z-RVA
Item number:151215456

Product features
- Metal enclosure
- 58 mm x 142 mm x 61,5 mm (basic component)
- operating shaft with ball bearings
- 3 Cable entry M 20 x 1.5
- Protection class IP67
- Actuator head can be repositioned in steps 4 x 90°
Ordering data
Product type descriptionT2L 035-11Z-RVA
Article number (order number)151215456
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formCastor
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight1,680g
General data - Features
Safety functionsYes
Number of normally closed (NC)1
Number of normally open (NO)1
| Safety classification |
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Actuating elementRoller lever
Roller materialStainless steel (V2A)
Mechanical lifetime, minimum10,000,000Operations
Actuating angle, from left of switch axis30°
Actuating angle, from right of switch axis30°
Contact opening2 x 2.5 mm
Actuating speed, minimum1mm/min
Actuating speed, maximum1m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of the actuator21mm
Width of the actuator36mm
Height of the actuator73mm
Width of Castor8mm
Diameter of Castor36mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current10A
Utilisation category AC-15400VAC
Utilisation category AC-154A
Switching element1 NO contact, 1 NC contacts
Note (Switching element)with double break
Switching principleSlow action
Maximum switching frequency3,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/07/2026, 10:04