T3Z 068-11YRS
Archive
Item number:101087878

Product features
- Metal enclosure
- two-side operation / wire up to 2 x 50 m long
- Robust design
- Low actuating force
Ordering data
Product type descriptionT3Z 068-11YRS
Article number (order number)101087878
EAN (European Article Number)4030661057125
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1EN IEC 60947-5-5EN ISO 13850
Housing materialGrey cast iron, painted
Material of the housing coverGrey cast iron, painted
Length of the wire, maximum50m
Gross weight4,840g
General data - Features
Key reset Yes
Number of auxiliary contacts1
Number of safety contacts1
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Actuating elementRoller lever N300
Mechanical lifetime, minimum50,000Operations
Positive break angle32°
Actuating force, maximum50N
Note (Actuating force)30 N in wire direction
Actuation directionEach time 75° right-hand side and left-hand side rotation
Positive break force, minimum50N
Positive break torque0.2Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.75 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-40 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Utilisation category DC-1324VDC
Utilisation category DC-136A
Switching elementNO contact, NC contact
Switching principleSlow action
Material of the contacts, electricalSilver
Note
Note (General)At 3 m distance intermediate wire supports are required, see accessories
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 12/07/2026, 14:57