TA 130-30/03Y-RMS
Item number:101170539

Product features
- Metal housing with 4 or 6 contacts
- slow action
- Protection class IP65
Ordering data
Product type descriptionTA 130-30/03Y-RMS
Article number (order number)101170539
EAN (European Article Number)4030661297804
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCCcULus
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formCastor
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight4,350g
General data - Features
Number of NC, right3
Number of NO, left3
Mechanical data
Actuating elementRoller lever
Roller materialBrass
Mechanical lifetime, minimum1,000,000Operations
Actuating angle, from left of switch axis30°
Actuating angle, from right of switch axis30°
Contact opening2 x 4 mm
Actuating speed, minimum0.1mm/min
Actuating speed, maximum3m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M25
Cable section, minimum1.5 mm²
Cable section, maximum4 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor236mm
Width of sensor170mm
Height of sensor151mm
Width of Castor9mm
Diameter of Castor36mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current25A
Utilisation category AC-15230VAC
Utilisation category AC-1510A
NoteMax. motor power consumption 5.5kW (with 400V 3-phase, squirrel-cage rotor n=1500 rpm)
Switching element3 NO contact, 3 NC contacts
Note (Switching element)galvanically separated contact bridges
Switching principleSlow action
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/10/2026, 20:14