Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. can be rotated
  2. T.C 236 left-hand model
T.C 236 left-hand model

T.C 236 left-hand model

  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • 30 mm x 88,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
8 Products
T3C 236-02Z-M20

T3C 236-02Z-M20

Item no. 151164466

Flap safety switch

T3C 236-11Z-M20

T3C 236-11Z-M20

Item no. 151162012

Flap safety switch

T3C 236-02Z-ST

T3C 236-02Z-ST

Item no. 151199528

Flap safety switch

T3C 236-11Z-ST

T3C 236-11Z-ST

Item no. 151212224

Flap safety switch

T3C 236-01Z

T3C 236-01Z

Item no. 151108659

T3C 236-02Z-2299

T3C 236-02Z-2299

Item no. 151146805

T3C 236-11Z-2299

T3C 236-11Z-2299

Item no. 151146804

T3C 236-11Z-M20-2125

T3C 236-11Z-M20-2125

Item no. 151170368

8 results found