TD 250-20/10Z
Item number:101173696

Product features
- Metal enclosure
- Robust design
- 2 cable entries M25
- Protection class IP67
Ordering data
Product type descriptionTD 250-20/10Z
Article number (order number)101173696
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight4,190g
General data - Features
Number of NO, left2
Number of NO, right1
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Mechanical data
Actuating elementRoller lever
Mechanical lifetime, minimum10,000,000Operations
Note (Mechanical lifetime)Contact life: 10 million operations at 1A / 400V, cos ᵠ = 0.4
Impact energy, maximum7J
Contact opening2 x 2 mm
Actuating speed, maximum3m/s
Note (Actuating speed)Actuating speed with actuating angle 30° to switch axis
Mechanical data - Connection technique
Cable entry2 x M25 x 1.5
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length of sensor125mm
Width of sensor146mm
Height of sensor257mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current16A
Rated operating voltage400VAC
Operating current4,000mA
Required rated short-circuit current1,000A
Switching element2 NO contacts / 1 NO contact
Note (Switching element)with double break
Switching principleSlow action
Bounce duration, maximum5ms
Maximum switching frequency3,000/h
Switchover time, maximum35ms
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
Electrical data - Contacts
Voltage, Utilisation category AC-15400VAC
Current, Utilisation category AC-154A
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/10/2026, 16:11