TESF/S/0
Item number:101182064

Product features
- 2 cable entries M 16 x 1.5
- with fixed switching angle
- Metal enclosure
- Good resistance to oil and petroleum spirit
- For left or right hinged doors
- 141 mm x 115 mm x 21,5 mm
- Simple mounting, suitable for all conventional profile systems (30 … 60 mm)
Please log in to see prices
Ordering data
Product type descriptionTESF/S/0
Article number (order number)101182064
EAN (European Article Number)4030661449050
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1
Housing materialMetal, zinc die-cast
Colour of the housingBlack
Gross weight616g
General data - Features
Mounting outsideYes
Number of auxiliary contacts2
Number of safety contacts2
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Positive break angle10°
Opening angle180°
Mechanical data - Connection technique
Type of electrical connection2 x Screw terminals M16 x 1.5
Cable section, minimum0.5 mm²
Cable section, maximum1 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor21.5mm
Width of sensor141mm
Height of sensor115mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +65 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp2.5kV
Electrical data
Thermal test current2.5A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching elementNO contact, NC contact
Switching principleSlow action
Maximum switching frequency1,200/h
Material of the contacts, electricalSilver-nickel alloy 10
Note
Note (General)Closed guard device = 0° in contact switch travel diagrams.The factory-set switching angle is 3°.The positive break angle is 10°.Until the limit of the mechanical life has been reached the angle can increase up to 8° under normal wear-out conditions.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/10/2026, 03:16