TESK-SA-11L1-1M
Item number:103002973
Archive

Product features
- Metal enclosure
Ordering data
Product type descriptionTESK-SA-11L1-1M
Article number (order number)103002973
EAN (European Article Number)4030661447254
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
General data
Housing materialMetal, zinc die-cast
Material of the housing coverthermoplastic, self-extinguishing
Colour of the housingSilver
Gross weight1,000g
General data - Features
Mounting outsideYes
Alignment aid Yes
Number of auxiliary contacts1
Number of safety contacts1
| Safety classification |
StandardsBG-GS-ET-15EN IEC 60947-5-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Mechanical data
Position of the cable glandbottom
Mechanical lifetime, minimum1,000,000Operations
Type of the fixing screws4x M6
Tightening torque of the fixing screws4.3Nm
Maximum mechanical load5,000N
Mechanical data - Connection technique
Terminationcable
Number of cable wires5
Wire cross-section0.34mm²
Mechanical data - Dimensions
Length of sensor20mm
Width of sensor78mm
Height of sensor116mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +65 °C
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui300 V
Rated impulse withstand voltage Uimp2.5kV
Electrical data
Thermal test current2.5A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Suitable for low-voltages≥ 3 VDC / ≥ 1 mA
Switching element1 NO contact, 1 NC contacts
Note (Switching element)Change-over contact with double break, type Zb or 2 NC contacts, with galvanically separated contact bridges
Switching principleSlow action
Maximum switching frequency1,200/h
Material of the contacts, electricalAg-Ni 10 and 0.2 µm gold-plated
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/07/2026, 02:51