TESK-SA-13ST2
Item number:103003187

Product features
- connector plug M12 above
- with fixed switching angle
- pre-set for front mounting
- Standard hinge
- Metal enclosure
- low installation cost / little installation effort
Ordering code
Product type descriptionTESK-SA-13ST2
Article number (order number)103003187
EAN (European Article Number)4030661447278
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
Approvals - Standards
CertificatesCCC
General data
Housing materialMetal, zinc die-cast
Material of the housing coverthermoplastic, self-extinguishing
Colour of the housingSilver
Gross weight329g
General data - Features
Mounting outsideYes
Alignment aid Yes
Number of safety contacts3
Safety classification
StandardsBG-GS-ET-15EN IEC 60947-5-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Type of the fixing screws4x M6
Tightening torque of the fixing screws4.3Nm
Maximum mechanical load5,000N
Mechanical data - Connection technique
Connector position Top
TerminationConnector M12
Mechanical data - Dimensions
Length of sensor20mm
Width of sensor78mm
Height of sensor116mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +65 °C
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm
Restistance to shock30 g / 11 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui30 V
Rated impulse withstand voltage Uimp0.5kV
Electrical data
Thermal test current2.5A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Suitable for low-voltages≥ 3 VDC / ≥ 1 mA
Switching element1 NO contact, 3 NC contacts
Note (Switching element)Change-over contact with double break, type Zb or 2 NC contacts, with galvanically separated contact bridges
Switching principleSlow action
Maximum switching frequency1,200/h
Material of the contacts, electricalAg-Ni 10 and 0.2 µm gold-plated
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/11/2026, 01:38