TESZR102
Item number:101171999
Archive

Product features
- 2 cable entries M 20 x 1.5
- Simple fitting, especially on 40 mm profiles
- Thermoplastic enclosure
- Double-insulated
- Good resistance to oil and petroleum spirit
- 111,5 mm x 92 mm x 36 mm
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionTESZR102
Article number (order number)101171999
EAN (European Article Number)4030661605463
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
Approvals - Standards
CertificatesCCCcULus
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the hingeAluminium
Gross weight420g
General data - Features
mounting hinge Yes
Additional hingeYes
Number of auxiliary contacts1
Number of safety contacts1
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Positive break angle14°
switching angle4°
Positive break force, minimum1N
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.5 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length x Width x HeightSuitable for mounting to profile systems: 40 mm
Length of sensor36mm
Width of sensor111.5mm
Height of sensor92mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +65 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp2.5kV
Electrical data
Thermal test current2.5A
Utilisation category AC-15230VAC
Utilisation category AC-152A
Utilisation category DC-1324VDC
Utilisation category DC-131A
Switching elementNO contact, NC contact
Switching principleSlow action
Maximum switching frequency120/h
Material of the contacts, electricalSilver
Note
Note (General)The additional hinge including mounting accessories is also available separately, part number TES/SThe opening angle has been set to 4° in factory.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/10/2026, 01:50