TJ 064-22Y-RMS
Item number:101175850

Product features
- Metal enclosure
- 184 mm x 111 mm x 149 mm (basic component)
- 2 cable entries M 25 x 1.5
- 3 or 4 Contacts
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type descriptionTJ 064-22Y-RMS
Article number (order number)101175850
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formCastor
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight3,670g
General data - Features
Number of normally closed (NC)2
Number of normally open (NO)2
Mechanical data
Actuating elementOffset roller lever
Roller materialBrass
Mechanical lifetime, minimum1,000,000Operations
Actuating angle, from left of switch axis30°
Actuating angle, from right of switch axis30°
Contact opening2 x 4 mm
Actuating speed, minimum0.1mm/min
Actuating speed, maximum3m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M25
Cable section, minimum1.5 mm²
Cable section, maximum4 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length of sensor149mm
Width of sensor245mm
Height of sensor111mm
Width of Castor9mm
Diameter of Castor36mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current25A
Utilisation category AC-15400VAC
Utilisation category AC-1525A
Switching element2 NO contact, 2 NC contacts
Note (Switching element)galvanically separated contact bridges
Switching principleSlow action
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
Note
Note (General)Actuation from the right should be avoided, since this reduces the mechanical life of the position switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/09/2026, 04:15