TK 016-21Y-RMS
Item number:101127458

Product features
- Metal enclosure
- 3 Contacts
- 67 mm x 105 mm x 43 mm ( basic component)
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type descriptionTK 016-21Y-RMS
Article number (order number)101127458
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialLight-alloy diecast
Housing coating materialchromated
Gross weight383g
General data - Features
Number of normally open (NO)2
Mechanical data
Actuating elementOffset roller lever
Roller materialBrass
Mechanical lifetime, minimum1,000,000Operations
Actuating angle, from left of switch axis45°
Actuating angle, from right of switch axis30°
Actuating force17N
Contact openingmax. 2 x 2.5 mm
Actuating speed, minimum1mm/min
Actuating speed, maximum0.5m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
Cable entry3 x M20 x 1,5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, maximum13AWG
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length of sensor43mm
Width of sensor67mm
Height of sensor143mm
Width of Castor8.5mm
Diameter of Castor20mm
Diameter of the ISO-threadM3
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Protection classI
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp6kV
Degree of pollution3
Electrical data
Thermal test current10A
Rated operating voltage400VAC
Operating current4,000mA
Required rated short-circuit current1,000A
Utilisation category AC-15400VAC
Utilisation category AC-154A
Switching element2 NO contacts, 1 NC contact
Switching principleSlow action, double break
Maximum switching frequency500/h
Material of the contacts, electricalSilver
Note
Note (General)Actuation from the right should be avoided, since this reduces the mechanical life of the position switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/10/2026, 06:54