TQ 200-01
Item number:151114531
Archive

Product features
- light alloy die-castingenclosure
- for suspended mounting
Ordering data
Product type descriptionTQ 200-01
Article number (order number)151114531
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing materialLight alloy die-casting
Gross weight706g
General data - Features
Number of normally closed (NC)1
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
Note (B10D Normally open contact (NO))at 10% Ie and ohmic load
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Actuating force, minimum36.8N
Actuating force, maximum44N
Actuating speed60mm/min
Mechanical data - Connection technique
Length of cable3m
TerminationShielded cable
Number of cable wires4
Wire cross-section1mm²
Mechanical data - Dimensions
Width60mm
Height250mm
Depth32mm
Ambient conditions
IP Degree of protectionIP54
IP Degree of protection of the control elementIP67
Ambient temperature-40 ... +80 °C
Storage and transport temperature-40 ... +80 °C
Relative humidity, maximum93%
Note (Relative humidity)non-condensing
Resistance to vibrations10 - 150 Hz (0.5 mm / 5 g)
Restistance to shock30 g
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui40 V
Rated impulse withstand voltage Uimp2.5kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Thermal test current1A
Required rated short-circuit current1,000A
Switching elementOpener (NC)
Switching principleSlow action
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/08/2026, 18:55