TR 330-11Y-1903
Item number:101118496
Archive

Product features
- can be used as a safety switch
- temperature resistant version (up to 160°C)
- Actuator head can be repositioned in steps 4 x 90°
- Metal enclosure
- Long life
- 40 mm x 76 mm x 40 mm ( basic component)
- Suitable for low actuating speeds
- 1 Cable entry M 20 x 1.5
- free of silicon
- proved in power station applications
Ordering data
Product type descriptionTR 330-11Y-1903
Article number (order number)101118496
EAN (European Article Number)4030661275550
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialLight-alloy diecast, paint finish
Housing coating materialpainted
Gross weight205g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementRoller plunger
Roller materialBrass
Mechanical lifetime, minimum30,000,000Operations
Actuating force, minimum17.5N
Contact opening2 x 0.5 mm
Actuating speed, minimum1mm/min
Repeat accuracy of switching points0.02mm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor40mm
Height of sensor116.5mm
Width of Castor4.6mm
Diameter of Castor17.2mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +160 °C
Restistance to shock50 g / 6 ms
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current6A
Utilisation category AC-15230VAC
Utilisation category AC-152.5A
Switching element1 NO contact, 1 NC contacts
Note (Switching element)galvanically separated contact bridges
Switching principleSlow action with staggered contactsSnap action
Bounce duration, maximum1.5ms
Switchover time, maximum10ms
Material of the contacts, electricalGold-plated silver (AgNi 15 + Au 0,3µm)
Note
Note (General)Actuation from the side of the plunger should be avoided, since this reduces the mechanical life of the position switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/07/2026, 11:49