/
/
We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
+43 1 61028 0
Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FR
NL
Brazil
PT
ES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
EN
FR
Netherlands
NL
Norway
NO
Austria
DE
EN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DE
FR
IT
Spain
ES
Turkey
TR
USA
EN
Austria (EN)
Login
Cart
TV8S 335-03Z | Schmersal - The DNA of Safety
More
TV.S 335
TV8S 335-03Z
TV8S 335-03Z
Item number:
151179251
Product features
Metal enclosure
Good resistance to oil and petroleum spirit
Actuator heads can be repositioned by 4 x 90°
40,5 mm x 107 mm x 65,3 mm
Actuator shaft can be turned 360°
Add to watchlist
Compare
Product request
Ordering code