TV8S226-T02
Item number:103056084

Product features
- Design to EN 50047
- Thermoplastic enclosure
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type descriptionTV8S226-T02
Article number (order number)103056084
EAN (European Article Number)4030661648392
eCl@ss number, version 12.027-27-06-09
eCl@ss number, version 11.027-27-06-09
eCl@ss number, version 9.027-27-06-09
ETIM number, version 7.0EC002591
ETIM number, version 6.0EC002591
General data
Housing materialPlastic, glass-fibre-reinforced
General data - Features
Safety functionsYes
| Safety classification |
StandardsEN IEC 60947-5-1EN ISO 13849-1
Performance Level, up toc
Safety Integrity Level (SIL), suitable for applications in1
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally-open contact (NO)1,000,000Operations
Mission time20Year(s)
| Safety classification - Fault exclusion |
Please note:Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.
Notefor 2-channel use and with suitable logic unit.
| Safety classification - Safety inputs 2-channels |
Performance Level, up tod
Safety Integrity Level (SIL), suitable for applications in3
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Positive break angle7°
Positive break torque1Nm
Tightening torque of the fixing screws1.2Nm
Actuator rotation0°
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
Cable section, minimum0.34 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Tightening torque of electrical connection, minimum0.6Nm
Tightening torque of electrical connection, maximum0.8Nm
Mechanical data - Dimensions
Length of sensor84.5mm
Width of sensor51mm
Height of sensor33mm
Diameter of Shaft8mm
Ambient conditions
IP Degree of protectionIP66IP67
Ambient temperature-30 ... +80 °C
Protection classII
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Thermal test current10A
Required rated short-circuit current400A
Utilisation category AC-15240VAC
Utilisation category AC-153A
Utilisation category DC-1324VDC
Utilisation category DC-133A
Switching element2 NC contact
Switching principleSlow action
Maximum switching frequency1,000/h
Material of the contacts, electricalSilver
Note
Note (General)Adjustment tool: locking screw to fix, shaft pre-drilled to pinMount the hinge safety switch in such a way that the shaft of the hinge safety switch aligns with the pin of the door hinge.The head can be rotated 4 x 90°.Use the enclosed one-way safety screws to fasten the hinge safety switch.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 10/10/2026, 17:29