TZG01/103
Item number:101017337

Product features
- Thermoplastic enclosure
- Long life
- 50 mm x 96,5mm / 122 mm x 39,5 mm
- ...
Please log in to see prices
Ordering data
Product type descriptionTZG01/103
Article number (order number)101017337
EAN (European Article Number)4030661611549
eCl@ss number, version 12.027-27-26-02
eCl@ss number, version 11.027-27-26-02
eCl@ss number, version 9.027-27-26-02
ETIM number, version 7.0EC002592
ETIM number, version 6.0EC002592
Scope of delivery
Scope of deliveryActuator must be ordered separately.
Approvals - Standards
CertificatesCCC
General data
Coding level according to EN ISO 14119Low
Housing materialGlass-fibre, reinforced thermoplastic
Gross weight172g
General data - Features
Number of auxiliary contacts1
Number of safety contacts1
| Safety classification |
StandardsEN IEC 60947-5-1EN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)2,000,000Operations
B10D Normally open contact (NO)1,000,000Operations
Mechanical data
Mechanical lifetime, minimum1,000,000Operations
Actuating speed, maximum0.2m/s
Mechanical data - Connection technique
TerminationScrew terminals
Cable section, minimum0.5 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Length39.5mm
Width50mm
Height, minimum106.5mm
Width of sensor50mm
Height of sensor39.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp2.5kV
Electrical data
Thermal test current10A
Utilisation category AC-15230VAC
Utilisation category AC-158A
Utilisation category DC-1324VDC
Utilisation category DC-135A
Switching elementNC contact, NO contact
Switching principleSlow action
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/11/2026, 10:23