Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. UV. 432Y
  2. U 432 belt alignment switch
U 432 belt alignment switch

U 432 belt alignment switch

  • Metal enclosure
  • 2 Contacts
  • 62 mm x 80 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 3 cable entries M 20 x 1.5
3 Products
UV. 432Y-1OE=10GRAD-2OE=18GRAD

UV. 432Y-1OE=10GRAD-2OE=18GRAD

Item no. 103003520

Position switch

UV. 432Y-M20

UV. 432Y-M20

Item no. 101162761

Position switch

UV. 432Y-S=18GR- OE=70GR.

UV. 432Y-S=18GR- OE=70GR.

Item no. 101092688

Position switch

3 results found