Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. U 434 roller lever H
  2. U 434 roller lever H
U 434 roller lever H

U 434 roller lever H

  • Metal enclosure
  • 4 Contacts
  • 62 mm x 127 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 3 cable entries M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
4 Products
UVH 434Y-M20

UVH 434Y-M20

Item no. 101175233

Position switch

UVH 434Y-OE4

UVH 434Y-OE4

Item no. 101060626

Position switch

UVH 434Y-2S=25GR./ 2OE=25GR.

UVH 434Y-2S=25GR./ 2OE=25GR.

Item no. 101152677

Position switch

UVH 434Y-U-H-923

UVH 434Y-U-H-923

Item no. 101060624

Position switch

4 results found
null