UK 433Y-RMS
Item number:101180825

Product features
- Metal enclosure
- 3 Contacts
- 62 mm x 105 mm x 50 mm ( basic component)
- Switching points and contact function adjustable
- 3 cable entries M 20 x 1.5
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type descriptionUK 433Y-RMS
Article number (order number)101180825
EAN (European Article Number)4030661314419
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Slide formCastor
Housing materialLight alloy die-casting
Housing coating materialpainted
Gross weight416g
Mechanical data
Actuating elementOffset roller lever
Roller materialBrass
Mechanical lifetime, minimum10,000,000Operations
Note (Mechanical lifetime)Contact life 2000000 operations at 6A / 400V cos ᵠ = 0,4
Actuating angle, from left of switch axis45°
Actuating angle, from right of switch axis30°
Contact opening2 x 1.5 mm
Actuating speed, minimum60mm/min
Actuating speed, maximum0.5m/s
Note (Actuating speed)Actuating speed with vertical actuating angle to switch axis
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length of sensor50mm
Width of sensor62mm
Height of sensor143mm
Width of Castor8.5mm
Diameter of Castor20mm
Diameter of the ISO-threadM4
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-20 ... +60 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui500 V
Rated impulse withstand voltage Uimp6kV
Electrical data
Thermal test current16A
Rated operating voltage400VAC
Operating current6,000mA
Switching element3 NC contact
Switching principleSlow action, double break
Maximum switching frequency3,000/h
Material of the contacts, electricalSilver
Note
Note (General)Actuation from the right should be avoided, since this reduces the mechanical life of the position switch.Type of contact and switching points can be factory set to order.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 22/07/2026, 08:58