ULS-A4-0200
Item number:101207779
Archive

Ordering code
Note (Delivery capacity)Not available!
Product type descriptionULS-A4-0200
Article number (order number)101207779
EAN (European Article Number)4030661541716
eCl@ss number, version 12.027-27-27-92
eCl@ss number, version 11.027-27-27-92
eCl@ss number, version 9.027-27-27-92
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
Scope of delivery
Scope of deliveryKit with 2 mounting anglesMirror
General data
Housing materialAluminium
Gross weight600g
Mechanical data - Dimensions
Height308mm
Length x Width x HeightDiameter Ø: 49 mm
Height of the mirror200mm
Note
Note (General)Suitable for an SLC safety light curtain with a protection field height of up to 200 mm.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/11/2026, 13:55