ULS-A4-1000
Archive
Item number:101207784

Ordering data
Note (Delivery capacity)Not available!
Product type descriptionULS-A4-1000
Article number (order number)101207784
EAN (European Article Number)4030661522548
eCl@ss number, version 12.027-27-27-92
eCl@ss number, version 11.027-27-27-92
eCl@ss number, version 9.027-27-27-92
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
Housing materialAluminium
Gross weight1,750g
Mechanical data - Dimensions
Height1,108mm
Length x Width x HeightDiameter Ø: 49 mm
Height of the mirror1,000mm
Scope of delivery
Scope of deliveryKit with 2 mounting anglesMirror
Note
Note (General)Suitable for an SLC safety light curtain with a protection field height of up to 1000 mm.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/07/2026, 02:38