USP-30-M24BS/8
Item number:101178400
Archive

Product features
- for shaft heights up to 30
- Different interfaces for the connection to different controllers
- low installation cost / little installation effort
- Wear- and maintenance-free
- Absolute values accurate down to the last millimeter
Ordering data
Product type descriptionUSP-30-M24BS/8
Article number (order number)101178400
EAN (European Article Number)4030661310381
eCl@ss number, version 12.027-20-10-01
eCl@ss number, version 11.027-20-10-01
eCl@ss number, version 9.027-20-10-01
ETIM number, version 7.0EC000641
ETIM number, version 6.0EC000641
General data
CodingBinary
Housing materialUltramid
Gross weight5,300g
Mechanical data
Repeat accuracy R (under normal elevator ratios)3mm
Repeat accuracy R (at calibration temperature)1mm
Travel distance, maximum30m
Conveying speed, maximum6m/s
Ambient conditions
IP Degree of protectionIP54
Ambient temperature-10 ... +50 °C
Electrical data
Operating voltage24 VDC -10 % / +15 %
Rated operating voltage24VDC
Operating current180mA
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiationEN 12015EN 50081-2
EMC ratingEN 12016IEC 61000-6-2
Scope of delivery
Scope of deliveryThe USP kit comprises: transmitter + receiver, 2 dampers, 1 vibration protection, mounting materials, documentation, signal wire, the transmitter connecting cable and the receiver cable are related to the respective application and must be ordered separat
Note
Note (General)The specifications with regard to the protection class are related to the entire USP system. Please observe the information contained in the mounting instructions To fit the USP system elements in the elevator shaft, only conventional tools are required.
Note (Interface)Suitable for the following controls: Georg Kühn Steuerungstechnik, Siemens Simatic S7, Thyssen Krupp LS3
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/11/2026, 08:24