USP-PI-2541 PARALLEL-INTERFACE
Item number:101185242
Archive

Product features
- with direction detection for machine-roomless elevators
- Parallel interface
Ordering data
Product type descriptionUSP-PI-2541 PARALLEL-INTERFACE
Article number (order number)101185242
EAN (European Article Number)4030661327587
eCl@ss number, version 12.027-21-10-14
eCl@ss number, version 11.027-21-10-14
eCl@ss number, version 9.027-21-10-14
ETIM number, version 7.0EC001099
ETIM number, version 6.0EC001099
General data
Note (operation of software, language)DeutschEnglishFrench
Housing materialPVC
Gross weight405g
NoteWith direction detection for lifts without machine rooms
Mechanical data
MountingSnaps onto standard DIN rails according to DIN EN 50022 and EN 50035
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable section, minimum0.5 mm²
Cable section, maximum1.5 mm²
NoteAll indications including the conductor ferrules.
Mechanical data - Dimensions
Width160mm
Height89.6mm
Ambient conditions
IP Degree of protectionIP00
Ambient temperature-5 ... +60 °C
Storage and transport temperature-25 ... +75 °C
Resistance to vibrations10 … 55 Hz / 0.0375 mm
Restistance to shock15 g / 11 ms
Ambient conditions - Insulation values
Overvoltage categoryIII
Degree of pollution2
Electrical data
Operating voltage24 VDC -10 % / +15 %
Rated operating voltage24VDC
Operating current150mA
Length of cable, maximum30m
Electrical data - Digital inputs
Input signal, HIGH Signal "1"10 … 30 VDC
Input signal, LOW Signal "0"0 … 2 VDC
Electrical data - Digital Output
Designation, Digital outputsY1 ... Y6
Output current, maximum100mA
Design of control elementsp-type
Electrical data - Electromagnetic compatibility (EMC)
Interfering radiationEN 12015EN 50081-1
EMC ratingEN 12016IEC 61000-6-2
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/11/2026, 03:36