Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Z 335/355
  2. Z 335/355
Z 335/355

Z 335/355

  • Belt speed of up to 1 m/s
  • Nylon roller, Ø 22 mm, running surface 95 mm
  • 1 NO contact / 1 NC contact at 24° deflection
  • Positive-break NC contact for fail-safe switching
2 Products
Z4V10H 335-11Z-1348/1583-1

Z4V10H 335-11Z-1348/1583-1

Item no. 151209314

Position switch

Z4V10H 355-11Z-1348/1583-1

Z4V10H 355-11Z-1348/1583-1

Item no. 151097438

Position switch

2 results found