Z1RM476E-02-024
Item number:157000638

Product features
- Electrical remote reset
- Magnetic trip action
- Thermoplastic enclosure
- Switching function latching
- Screw and pinch terminals for connection of wires
- Low actuation force and short contact trip value
Ordering data
Product type descriptionZ1RM476E-02-024
Article number (order number)157000638
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatescULusUKCA
General data
Gross weight140g
General data - Features
Suitable for elevatorsYes
Safety functionsYes
Number of safety contacts2
Safety classification - Safety outputs
B10D Normally-closed contact (NC)50,000Operations
Mechanical data
Actuating elementOffset roller lever
Latching positionbottom
Mechanical data - Connection technique
TerminationScrew terminals
Cable section, minimum0.5 mm²
Cable section, maximum1.5 mm²
Mechanical data - Dimensions
Length of sensor124mm
Height of sensor33.2mm
Electrical data
Switching element2 NC contact
Switching principleElectromagnetic resetMagnet Snap Action
Electrical data - Magnet control
Operating voltage24 VDC -15 % / +10 %
Rated operating voltage24VDC
Switch-on time, maximum2s
Off-duty time, minimum65s
Magnet switch-on time3%
Pulse current at VDC2,3 A -15%
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 27/10/2026, 09:19