ZSD5CC
Item number:103043703

Product features
- Thermoplastic enclosure
- 1 Cable entry M 20 x 1.5
- Good resistance to oil and petroleum spirit
- Particularly fit for robot applications in accordance with the ANSI Robotics Standard
- The redundant contact configuration enables signal processing using conventional safety relay modules
- Contacts do not close upon reset (level 3 -> level 1)
Please log in to see prices
Ordering code
Product type descriptionZSD5CC
Article number (order number)103043703
EAN (European Article Number)4030661623351
eCl@ss number, version 12.027-37-12-38
eCl@ss number, version 11.027-37-12-38
eCl@ss number, version 9.027-37-12-38
ETIM number, version 7.0EC002571
ETIM number, version 6.0EC002571
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-5-1EN IEC 60947-5-8EN ISO 13849-1
Housing materialPlastic, thermoplastic, self-extinguishing
Gross weight268g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)2
Safety classification
StandardsEN IEC 61508EN ISO 13849-1
Performance Level, up tod
Category3
B10D Normally-closed contact (NC)100,000Operations
Mechanical data
Note (Mechanical lifetime)NO:
Stage 1 - 2 - 1: 1,000,000 operations
Stage 1 - 2 - 3 - 1: 100,000 operations
Stage 1 - 2 - 1: 1,000,000 operations
Stage 1 - 2 - 3 - 1: 100,000 operations
Positive break travel4.7mm
Positive break force, minimum70N
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
TerminationCage clamp
Authorised cable section, minimum7mm
Authorised cable section, maximum13mm
Cable section, minimum0.2 mm²
Cable section, maximum1.5 mm²
Ambient conditions
IP Degree of protectionIP66
Ambient temperature-10 ... +60 °C
Storage and transport temperature-40 ... +80 °C
Relative humidity, minimum45%
Relative humidity, maximum85%
Note (Relative humidity)non-condensing
Resistance to vibrationsOperation: 5 … 55 Hz, Amplitude 0,5 mm min./ Damage: 16,7 Hz, Amplitude 1,5 mm min.
Restistance to shockBetrieb: 150 m/s², Zerstörung: 1.000 m/s²
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp2.5kV
Electrical data
Rated operating voltage250VAC
Operating current2,500mA
External wire and device fuse rating10A f
Switching elementNO contact, NC contact
Switching principleSlow action
Maximum switching frequency1,200/h
Electrical data - Contacts
Voltage, Utilisation category AC-15125VAC
Current, Utilisation category AC-151.5A
Voltage, Utilisation category DC-13125VDC
Current, Utilisation category DC-130.22A
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15125VAC
Current, Utilisation category AC-151A
Voltage, Utilisation category DC-13125VDC
Current, Utilisation category DC-130.22A
Accessory
Recommended safety switchgearSRB, 2-channel with cross-wire detection
Note
Note (General)1) If the device is to be used in a damp room, a suitable connection cable must be used.1) This device has been tested for impact and fire resistance according to UL508.Customer-specific versions, with connecting cable, are available upon request.Only a double shielded cable is authorised as supply line.The monitoring module must offer the possibility of cross-wire monitoring.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/11/2026, 12:49