ZSD6/5M
Item number:101210087
Archive

Product features
- Thermoplastic enclosure
- 1 Cable entry M 20 x 1.5
- Good resistance to oil and petroleum spirit
- Particularly fit for robot applications in accordance with the ANSI Robotics Standard
- The redundant contact configuration enables signal processing using conventional safety relay modules
- Contacts do not close upon reset (level 3 -> level 1)
Ordering data
Product type descriptionZSD6/5M
Article number (order number)101210087
EAN (European Article Number)4030661564777
eCl@ss number, version 12.027-37-12-38
eCl@ss number, version 11.027-37-12-38
eCl@ss number, version 9.027-37-12-38
ETIM number, version 7.0EC002571
ETIM number, version 6.0EC002571
General data
StandardsCSA C22.2 Nr.14EN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN ISO 11161EN ISO 12100JIS C8201-5-1UL508 1
Housing materialPlastic, thermoplastic, self-extinguishing
Gross weight380g
General data - Features
Push button, additionallyYes
Number of normally closed (NC)1
Number of normally open (NO)3
| Safety classification |
StandardsEN IEC 61508EN ISO 13849-1
B10D Normally-closed contact (NC)100,000Operations
Mission time20Year(s)
Mechanical data
Note (Mechanical lifetime)NO:
Stage 1 - 2 - 1: 1,000,000 operations
Stage 1 - 2 - 3 - 1: 100,000 operations
Stage 1 - 2 - 1: 1,000,000 operations
Stage 1 - 2 - 3 - 1: 100,000 operations
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
TerminationScrew terminals
Authorised cable section, minimum7mm
Authorised cable section, maximum13mm
Cable section, minimum0.14 mm²
Cable section, maximum1.5 mm²
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-10 ... +60 °C
Storage and transport temperature-40 ... +80 °C
Resistance to vibrationsOperation: 5 … 55 Hz, Amplitude 0,5 mm min./ Damage: 16,7 Hz, Amplitude 1,5 mm min.
Restistance to shockOperation: 100 m/s², Damage: 1.000 m/s²
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp1.5kV
Electrical data
Rated operating voltage250VAC
Operating current3,000mA
External wire and device fuse rating10A f
Contact resistance, maximum0.1Ω
Note (Contact resistance)in new state
Switching elementNO contact, NC contact
Switching principleSlow action
Maximum switching frequency1,200/h
Electrical data - Contacts
Voltage, Utilisation category AC-15125VAC
Current, Utilisation category AC-151.5A
Voltage, Utilisation category DC-13125VDC
Current, Utilisation category DC-130.22A
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15125VAC
Current, Utilisation category AC-151A
Voltage, Utilisation category DC-13125VDC
Current, Utilisation category DC-130.22A
Accessory
Recommended safety switchgearSRB, 2-channel with cross-wire detection
Note
Note (General)1) If the device is to be used in a damp room, a suitable connection cable must be used.1) This device has been tested for impact and fire resistance according to UL508.Customer-specific versions, with connecting cable, are available upon request.Only a double shielded cable is authorised as supply line.The monitoring module must offer the possibility of cross-wire monitoring.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 30/08/2026, 17:51