103062481
Item number:103062481

Product features
- slender shock-proof thermoplastic enclosure
- to be installed at an ergonomic favourable position
- to be fitted to commercial-off-the-shelf aluminium profiles
- E-STOP with electronic OSSDs
Ordering data
Article number (order number)103062481
EAN (European Article Number)4030661680644
Note (Ordering data)Notice: see ordering code
General data
StandardsEN IEC 60947-5-1EN IEC 60947-5-5EN IEC 61508EN ISO 13849-1EN ISO 13850
Climatic stressDIN EN 60068
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Reaction time, maximum50ms
Duration of risk, maximum100ms
Positions used, position 1Emergency stop, with protective collar
Positions used, position 2Key-operated switch, 1 latching position and 1 zero position, key removal position in position 1
Positions used, position 3Illuminated pushbutton; color exchangeable
Positions used, position 4Illuminated pushbutton, color exchangeable
Gross weight280g
General data - Features
Serial diagnosticsNo
Field box interfaceYes
Safety functionsYes
Number of fail-safe digital outputs2
| Safety classification |
StandardsEN IEC 61508EN ISO 13849-1
Performance Level, up toe
Category4
PFH value2.89 x 10⁻¹⁰/h
Note (PFH-value)up to max. 5,000 switching cycles/year
Safety Integrity Level (SIL), suitable for applications in3
Mission time20Year(s)
Mechanical data
Mechanical lifetime, Emergency-Stop button100,000Operations
Mechanical lifetime, Command devices1,000,000Operations
Mountinginterior mounting holes
Type of the fixing screws2x M5
Key number811
Mechanical data - Connection technique
Terminal (mechanical)Connector plug M12, 8-pole, A-coded
Mechanical data - Dimensions
Width40mm
Height69mm
Ambient conditions
IP Degree of protectionIP65
Resistance to vibrations10 … 150 Hz, amplitude 0.35 mm / 5 g
Restistance to shock30 g / 11 ms
Protection classIII
Permissible installation altitude above sea level, maximum2,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.8kV
Overvoltage categoryIII
Degree of pollution3
Electrical data
Operating voltage24 VDC -15 % / +10 % (stabilised PELV power supply)
No-load supply current I0, typical35mA
Rated operating voltage24VDC
Operating current600mA
Required rated short-circuit current100A
Time to readiness, maximum2,000ms
Switching frequency, maximum1Hz
Electrical data - Safety digital inputs
Designation, Safety inputsX1 and X2
Switching thresholds−3 V … 5 V (Low)15 V … 30 V (High)
Current consumption at 24 V5mA
Test pulse duration, maximum1ms
Test pulse interval, minimum100ms
Classification ZVEI CB24I, SinkC1
Classification ZVEI CB24I, SourceC1C2C3
Electrical data - Safety digital outputs
Designation, Safety outputsY1 and Y2
Design of control elementsshort-circuit proof, p-type
Voltage drop Ud, maximum1V
Leakage current Ir, maximum0.5mA
Voltage, Utilisation category DC-1224VDC
Current, Utilisation category DC-120.25A
Voltage, Utilisation category DC-1324VDC
Current, Utilisation category DC-130.25A
Test pulse interval, typical1,000ms
Test pulse duration, maximum1ms
Classification ZVEI CB24I, SourceC1
Classification ZVEI CB24I, SinkC1
Pin assignment
PIN 1A1 Supply voltage UB
PIN 2X1 Safety input 1
PIN 3A2 GND
PIN 4Y1 Safety output 1
PIN 6X2 Safety input 2
PIN 7Y2 Safety output 2
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 2026-06-22, 10:27 p.m.