Schmersal - The DNA of Safety

Direct Contact

  • (519) 307-7540
  • salescanada@schmersal.com
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • tec.nicum
  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Schedule
  • Press
  • Information

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 Schmersal Canada, LTD

We respect your privacy

This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.

Your selection:

ImprintPrivacy Policy
519-307-7540 or 1-877-889-8816 Hotline from 7:30 a.m. to 4:30 p.m. (EASTERN)
Product comparison
Canada (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. 235
  2. 235 roller lever 7H
235 roller lever 7H

235 roller lever 7H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • only for positioning tasks
  • Lever angle adjustable in 10° steps
21 Products
TV7H 235-20Z

TV7H 235-20Z

Item no. 151091570

Position switch

TV7H 235-11Z-RVA-2622

TV7H 235-11Z-RVA-2622

Item no. 153002537

Position switch

TV7H 235-20ZZ

TV7H 235-20ZZ

Item no. 151095065

Position switch

ZV7H 235-11ZZ

ZV7H 235-11ZZ

Item no. 151095084

Position switch

ZV7H 235-11Z-1637

ZV7H 235-11Z-1637

Item no. 151123777

Position switch

ZV7H 235-02Z

ZV7H 235-02Z

Item no. 151145029

Position switch

ZV7H 235-11Z-M20

ZV7H 235-11Z-M20

Item no. 151168066

Position switch

TV7H 235-11Z-M20

TV7H 235-11Z-M20

Item no. 151168159

Position switch

TV7H 235-02Z-M20

TV7H 235-02Z-M20

Item no. 151171788

Position switch

ZV7H 235-11Z-ST

ZV7H 235-11Z-ST

Item no. 151175765

Position switch

ZV7H 235-11Z-2272/2654/1637

ZV7H 235-11Z-2272/2654/1637

Item no. 153010510

Position switch

ZV7H 235-11z-RVA-2272/2654

ZV7H 235-11z-RVA-2272/2654

Item no. 151204395

Position switch

TV7H 235-02Z-RMS-2138

TV7H 235-02Z-RMS-2138

Item no. 153003715

Position switch with safety function

ZV7H 235-02Z-2138/1637

ZV7H 235-02Z-2138/1637

Item no. 151217692

Position switch with safety function

ZV7H 235-11ZZ-2483

ZV7H 235-11ZZ-2483

Item no. 151179115

Position switch

ZV7H 235-11ZZ-RVA-2483

ZV7H 235-11ZZ-RVA-2483

Item no. 153052045

Position switch

ZV7H 235-11Z-RVA-2899-1

ZV7H 235-11Z-RVA-2899-1

Item no. 153055646

Position switch

TV7H 235-11Z-M20

TV7H 235-11Z-M20

Item no. 161168159

Position switch

TV7H 235-20Z

TV7H 235-20Z

Item no. 161091570

Position switch

ZV7H 235-02Z

ZV7H 235-02Z

Item no. 161145029

Position switch

ZV7H 235-11ZZ-2483-M20(JLG)

ZV7H 235-11ZZ-2483-M20(JLG)

Item no. 161179115

Position switch

21 results found